Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Plate sprocket - Plate sprockets for simplex roller chains according to ISO 606
Bill of material
6801 0445 0110 6 N
CNSORDERNO
Article number
6801 0445 0110 6 N
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
ISO
-
P
Pitch
6.000 mm
Z
Number of teeth
ZB
Tooth width
2.6 mm
D0
PCD
21.30 mm
DI
Inner diameter
mm
Enter value for DI
Inner diameter
mm
cm
inch
ft
PN
Groove
B
Groove width
0 mm
H
Groove height
0.0 mm
ECLASS
eClass No.
23-17-04-50
ZTNR
Customs Tariff No.
84839089
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices