您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
1901 0513 1200
Wippermann
Roller chains type series GL (straight plates)
Simplex roller chains type series GL (European type)
Connecting link No. 12
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{wippermann/rollenketten_gerade_laschen/einfach_rollenketten_gl_eu/verbindungsglied_nr_12/verbindungsglied_nr_12_einfach.prj},{NB=1901 0513 1200},{P=19.050},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.1},{D2=5.72},{G=16.1},{L1=22.7},{K=4.6},{SI=1.90},{DS=1.6},{LS=10.0},{VERS=1},{CNSORDERNOS=1901 0513 1200},{CNSORDERNOSR=1901 0513 1201},{CNSORDERNOB=2691 0513 120D},{CNSORDERNOBK=1901 0513 KS0D},{CNSORDERNOTHT=1901 0513 120H},{CNSORDERNOTK=1901 0513 KS0L},{CNSORDERNOM=1901 0513 120M},{CNSORDERNOMR=1901 0513 12M1},{INFO=PDF Katalog},{AUSVIS=Standardkette},{WIP=Nr. 12 - 513},{WIPS=Nr. 12 - 513},{WIPSR=Nr. 12 - 513 RF},{WIPB=Nr. 12 - 12 B-1 BI},{WIPBK=Nr. 12 - 12 B-1 BI KS},{WIPTHT=Nr. 12 - 12 B-1 TR HT},{WIPM=Nr. 12 - 12 B-1 MA},{WIPMR=Nr. 12 - 513 RF MA},{ISO=12 B-1},{WIPTK=Nr. 12 - 12 B-1 TR KS},{ZTNR=73151900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 56
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 12 Simplex (European type)
Bill of material
1901 0513 1200
CNSORDERNO
Article number
1901 0513 1200
1901 0513 1200
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
Standard chain
WIP
Wip
Nr. 12 - 513
Nr. 12 - 513
ISO
12 B-1
12 B-1
P
Pitch
19.050
19.050
mm
B1
Inner width min.
11.68
11.68
mm
B2
Inner link width max.
15.62
15.62
mm
B3
Outer plate width min.
15.75
15.75
mm
D1
Roller-Ø max.
12.1
12.1
mm
D2
Pin Ø max.
5.72
5.72
mm
G
Plate height max.
16.1
16.1
mm
L1
Width over pin max.
22.7
22.7
mm
K
Projection over connecting link max.
4.6
4.6
mm
ZTNR
Customs Tariff No.
73151900
ECLASS
eClass No.
23-17-04-03
NORM
According to Standard
ISO 606
ISO 606
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處