Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 11 Simplex series GL (American type)
Bill of material
1501 060G 1200
CNSORDERNO
Article number
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
ISO
P
Pitch
19.05 mm
B3
Outer plate width min.
mm
D2
Pin Ø max.
5.94 mm
G
Plate height max.
18.0 mm
L1
Width over pin max.
mm
K
Projection over connecting link max.
4.6 mm
ECLASS
eClass No.
24-17-04-03
ZTNR
Customs Tariff No.
73151900
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处