Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Triplex roller chains type series GL (straight plates) - Triplex roller chains type series GL (straight plates, American type)
Bill of material
2603 060G 0000
CNSORDERNO
Article number
2603 060G 0000
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
60 GL-3
ISO
60-3
P
Pitch
19.05 mm
E
Transverse pitch
22.78 mm
B1
Inner width min.
12.57 mm
B2
Inner link width max.
17.7 mm
B3
Outer plate width min.
17.85 mm
D1
Roller Ø max.
11.91 mm
D2
Pin Ø max.
5.94 mm
G
Plate height max.
18 mm
L3
Width over pin max.
72.6 mm
K
Projection over connecting link max.
4.6 mm
F
Bearing area
3.15 cm2
FBISO
Breaking load ISO min.
93.9 kN
FBWIPP
Breaking load Wip min.
105 kN
ZTNR
Customs Tariff No.
73151190
VG
Connecting links
11
CNSMASSEXACT
Weight
4.58 kg/m
ECLASS
eClass No.
23-17-04-03
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices