Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Straight attachments, one side - straight attachements, one side, type D stainless steel, ASA
Bill of material
1341 0040 1301
CNSORDERNO
Article number
1341 0040 1301
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain stainless steel
WIP
Wip
40 RF
ISO
40
P
Pitch
12.700 mm
B1
Inner width min.
7.85 mm
B2
Inner link width max.
11.15 mm
B3
Outer plate width min.
11.28 mm
D1
Roller Ø max.
7.95 mm
D2
Pin Ø max.
3.96 mm
G
Plate height max.
12.0 mm
L1
Width over pin max.
17.8 mm
M1
Attachment dimension
10.5 mm
DL
Attachment dimension
3.5 mm
S
Attachment dimension
1.50 mm
LF
Attachment dimension
11.5 mm
HF
Attachment dimension
17.7 mm
ECLASS
eClass No.
23-17-04-06
ZTNR
Customs Tariff No.
73151190
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices