您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2622 0513 000H
Wippermann
Roller chain with waisted plates
Duplex roller chains according to ISO 606 (European type)
Chains
Triathlon HT
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{wippermann/rollenketten_tailliert/zweifach_rollenkette_iso_606_eu/ketten/triathlon/zweifach_rollenketten_eu_asmtab.prj},{NB=2622 0513 000H},{FBWIPPS=63.000},{MASSS=2.380},{FBWIPPSR=31.450},{MASSSR=2.380},{FBWIPPB=63.000},{MASSB=2.380},{FBWIPPBK=63.000},{MASSBK=2.380},{FBWIPPM=63.000},{MASSM=2.380},{FBWIPPMR=31.500},{MASSMR=2.380},{FBWIPPTHT=63.000},{MASSTHT=2.380},{FBWIPPTK=63.000},{MASSTK=2.380},{P=19.050},{E=19.46},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{G=16.1},{L2=42.2},{K=4.6},{F=1.79},{SA=1.8},{SI=1.9},{SZ=1.8},{ZTNR=73151190.000},{CNSORDERNOS=2602 0513 0000},{WIPS=D 513},{VGS=11,12,15},{CLASSS=23-17-04-03},{FBISOS=57.8},{CNSORDERNOSR=2602 0513 0001},{WIPSR=D 513 RF},{VGSR=4,7,11,12,15},{CLASSSR=23-17-04-05},{CNSORDERNOB=2692 0513 0000},{WIPB=12 B-2 BI},{VGB=11,12,15},{CLASSB=23-17-04-03},{CNSORDERNOBK=2692 0513 KS00},{WIPBK=12 B-2 BI KS},{VGBK=11,12,15},{CLASSBK=23-17-04-03},{CNSORDERNOM=2632 0513 0000},{WIPM=12 B-2 MA},{VGM=11,12,15},{CLASSM=23-17-04-04},{CNSORDERNOMR=2632 0513 0001},{WIPMR=D 513 RF MA},{CLASSMR=23-17-04-05},{VGMR=11,12,15},{CNSORDERNOTHT=2622 0513 000H},{VGTHT=11,12,15},{WIPTHT=12 B-2 TR HT},{CLASSTHT=23-17-04-04},{CNSORDERNOTK=2622 0513 KS0L},{WIPTK=12 B-2 TR KS},{VGTK=11,12,15},{CLASSTK=23-17-04-04},{INFO=PDF Katalog},{AUSVIS=Triathlon HT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Wippermann
Description
Duplex roller chains - Duplex roller chains according to ISO 606 (European type)
Bill of material
2622 0513 000H
CNSORDERNO
Article number
2622 0513 000H
2622 0513 000H
INFO
PDF Catalog
PDF Catalog
AUS
Version
Triathlon HT
WIP
Wip
12 B-2 TR HT
12 B-2 TR HT
ISO
12 B-2
12 B-2
P
Pitch
19.050
19.050
mm
E
Transverse pitch
19.46
19.46
mm
B1
Inner width min.
11.68
11.68
mm
B2
Inner link width max.
15.62
15.62
mm
B3
Outer plate width min.
15.75
15.75
mm
D1
Roller Ø max.
12.07
12.07
mm
D2
Pin Ø max.
5.72
5.72
mm
G
Plate height max.
16.1
16.1
mm
L2
Width over pin max.
42.2
42.2
mm
K
Projection over connecting link max.
4.6
4.6
mm
F
Bearing area
1.79
1.79
cm2
FBISO
Breaking load ISO min.
-
kN
FBWIPP
Breaking load Wip min.
63.0
63.0
kN
CNSMASSEXACT
Weight
2.38
2.38
kg/m
VG
Connecting links
11,12,15
11,12,15
ECLASS
eClass No.
23-17-04-04
ZTNR
Customs Tariff No.
73151190.000
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處