Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 111 Triplex (European type)
Bill of material
1703 0548 120M
CNSORDERNO
Article number
INFO
PDF Catalog
PDF Catalog
AUS
Version
WIP
Wip
ISO
16 B-3
P
Pitch
25.40 mm
E
Transverse pitch
31.88 mm
B3
Outer plate width min.
25.60 mm
D2
Pin Ø max.
8.28 mm
G
Plate height max.
21.0 mm
L3
Width over pin max.
99.9 mm
K
Projection over connecting link max.
5.4 mm
ECLASS
eClass No.
ZTNR
Customs Tariff No.
73151900
NORM
according to standard
ISO 606
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura