Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 11 Triplex series GL (European type)
Bill of material
1503 0455 1200
CNSORDERNO
Article number
1503 0455 1200
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
Nr. 11 - T 455
ISO
06 B-3
P
Pitch
9.525 mm
E
Transverse pitch
10.24 mm
D2
Pin Ø max.
3.28 mm
B3
Outer plate width min.
8.66 mm
G
Plate height max.
8.2 mm
L3
Width over pin max.
34.0 mm
K
Projection over connecting link max.
3.3 mm
ECLASS
eClass No.
23-17-04-03
ZTNR
Customs Tariff No.
73151900
NORM
According to Standard
-
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Filiales del fabricante
Seleccione un país para ver las oficinas locales