Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 11 Triplex series GL (American type)
Bill of material
1503 060G 1200
CNSORDERNO
Article number
1503 060G 1200
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
Nr. 11 - 60 GL-3
ISO
60-3
P
Pitch
19.05 mm
E
Transverse pitch
22.78 mm
B3
Outer plate width min.
17.85 mm
D2
Pin Ø max.
5.94 mm
G
Plate height max.
18.0 mm
L3
Width over pin max.
72.6 mm
K
Projection over connecting link max.
4.6 mm
ECLASS
eClass No.
23-17-04-03
ZTNR
Customs Tariff No.
73151900
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices