Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Chain couplings - Chain couplings
Bill of material
4201 0450 0181 10 J J 10 J J
CNSORDERNO
Article number
4201 0450 0181 10 J J 10 J J
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
MD
Torque
38 Nm
MD2
Flywheel effect
405 kg mm2
N
maximum speed
8000 rpm
P
Pitch
8.0 mm
Z
Number of teeth
18 mm
B
Width
8.2 mm
D0
PCD
46.07 mm
DK
Tip circle
49.4 mm
DA
Hub diameter
38 mm
L
Hub length
20 mm
GL
Overall length
43.0 mm
DI1
Inner diameter
mm
Enter value for DI1
Inner diameter
mm
cm
inch
ft
DI2
Inner diameter
mm
Enter value for DI2
Inner diameter
mm
cm
inch
ft
QB1
Cross bore
M1
Inside thread
M3
QB2
Cross bore
M2
Inside thread
M3
PN1
Groove
PN2
Groove
B1
Groove width
4 mm
B2
Groove width
4 mm
H1
Groove height
1.8 mm
H2
Groove height
1.8 mm
CNSMASSEXACT
Weight max.
0.4 kg/St.
ECLASS
eClass No.
23-3-10-90
ZTNR
Customs Tariff No.
84839089
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices